??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio towel rail fixed with one arm - Sanitary accessories
Bill of material
BA57NG238
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
cm
Wall / standing model
Drill / Glue
Width
33 mm
Height
68 mm
Length
mm
Installation height
0.8 m
Netto weight
kg
Main customs material
Brass
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/direct/BA57NG238
Previews
3D
Dimensión
2D
Descarga de modelos CAD