??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Toilet paper holder with lid - Sanitary accessories
Bill of material
BA57VC251
Order number
Product description
NIA Adesio Toilet paper holder with lid left/right side Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
Article number
LOD Destination
LOD Level
Color
Dimensions
Right
Wall / standing model
Drill / Glue
Width
130 mm
Height
83.5 mm
Length
106.5 mm
Installation height
0.7 m
Netto weight
0.66 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/direct/BA57VC251
Previews
3D
Boyut
2D
CAD modeli indir