??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Toilet brush set with lid - Sanitary accessories
Bill of material
BA57VC254
Order number
Product description
NIA Adesio Toilet brush set with lid, plastic insert and toilet brush, black Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,05 ml SikaFast
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Drill / Glue
Width
80 mm
Height
387.5 mm
Length
93 mm
Netto weight
0.699 kg
Main customs material
Aluminium
Customs tariff number CH
96.039.090
Customs tariff number DE, AT
96.039.099
Product information
https://www.bodenschatz.ch/direct/BA57VC254
Previews
3D
Dimension
2D
Download CAD models