??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio soap dispenser savonnette - Sanitary accessories
Bill of material
BA57NG227(architecture400)
Order number
Product description
NIA Adesio Soap dispenser Savonnette Dispenser frosted 0.25 l unbreakableTritan BPAfree Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 1,2 ml SikaFast
Article number
LOD Destination
LOD Level
Color
Web color variant
Tritanglas unzerbrechlich
Wall / standing model
Drill / Glue
Width
85 mm
Height
129.5 mm
Length
95 mm
Installation height
1 m
Netto weight
0.64 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
84.798.992
Customs tariff number DE, AT
84.798.997
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG227/
Previews
3D
Dimension
2D
Download CAD models