??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Haken - Sanitary accessories
Bill of material
BA57VC281
Order number
Product description
NIA Adesio Hook protrusion 3,5 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 0,7 ml SikaFast
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Drill / Glue
Width
40 mm
Height
43 mm
Length
36 mm
Installation height
1.1 m
Netto weight
0.106 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/direct/BA57VC281
プレビュー
3D
情報
2D
ダウンロード(CADデータ)