??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Glass holder - Sanitary accessories
Bill of material
BA57VC212
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Web color variant
Wall / standing model
Drill / Glue
Width
82 mm
Height
125.5 mm
Length
96.5 mm
Installation height
1 m
Netto weight
0.57 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57VC212/
Previews
3D
Dimension
2D
Download CAD models