??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
nVent HOFFMAN
Description
NHZ - Hazardous location cooling units
Bill of material
NHZ360646G400(0)
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Stainless steel
Height
Width
292
Depth
356
Weight
kg
Cooling capacity 35 ºC/35 °C at 50 Hz
W
Cooling capacity 55 °C/55 °C at 50 Hz
W
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models