??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHX31 - Hexagonal Column Damper
Bill of material
NHX31-10-R
Code
NHX31
Type
Standard Type
Shell Material
POM
Rotating shaft material
Aluminum Alloy
Damping Oil
Silicon Oil
Torque
kgf.cm
TQTOL
±2 kgf.cm
Turn Around
Reverse torque
3 kgf.cm
Maximum Rotation Angle
180°
Operating temperature range
0~40°C kgf.cm
Maximum Rotation Speed
50rpm
Maximum Frequency Of Use
10 times/minute (1 time is positive 360° and reverse 360°)
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models