??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHX11 - Cylindrical Type Damper
Bill of material
NHX11-10-L
Code
NHX11
Type
Standard Type
Body Material
Black Nylon
Rotating shaft material
Aluminum Alloy
Torque
kgf.cm
TQTOL
±2 kgf.cm
Turn Around
Reverse torque
Below 2 kgf.cm
Operating temperature range
-5~50°C kgf.cm
Rotation angle
100°
Weight
12±1 g
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models