??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHU06_07 - Magnetic stand/Ordinary type/With fine adjustment/Rod type
Bill of material
NHU06-L395-B
Code
type
Magnetic base material
Q235
Strut material
aluminium alloy
fixture material
cast iron
Magnetic base surface preparation
Painting
Strut surface preparation
plate with nickel
function
L
mm
colour
B(black)
suction
N
A long
60 mm
B wide
50 mm
H high
55 mm
L2
mm
L1
175 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models