??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHU01 - Magnetic base•Rodless type
Bill of material
NHU01-170
CODE
NHU01
Type
Rodless
The main material
Q235
Surface Treatment
Painting
Suction
N
L
30.5
W
30.5
H
30.0
A
0.0
C
0.0
D
0.0
E
5.0
F
0.0
M
M5
Reference Weight
0.2
Color
黑色
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models