??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR92 - Manifold block for nozzle
Bill of material
NHR92-1-1
code
NHR92
Type
Overall shape
material
A6063
surface preparation
Natural anodizing
Maximum working pressure
7Bar
Maximum use temperature
200 °C
Recommended fluid
air,water
Nominal interface model
Number of interface groups
Thread R
R1/8
A
30
B
18
B1
9
C
18
C1
9
E
5
F
20
P
15
Q
0
d
4.5
d1
8.0
h
4.5
web link
webxxx
Previews
3D
Dimension
2D
Download CAD models