??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM86 - Electric Clamping Jaw Adaptive Link Type
Bill of material
NHM86-95-NPN
Code
NHM86
Type
Adaptive Connecting Rod Type
Body Material
Aluminum Alloy
Surface Treatment
Anodize
Color
black
Stroke
95
Port Selection
Use ambient temperature
Maximum Clamping Force
95 N
Reduction ratio
1:45
Top Speed
120 mm/sec
Repeatability
±0.02 mm
One-side backlash of jaws
≤0.23 mm
DC Power Supply
24 V
Rated current
1.8 A
Position Closed Loop
Yes
Control Method
IO+RS485+RS232
Control System
External drive
Body Weight
1.3 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models