??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM85 - Electric Clamping Jaw Rotary Three-Finger Type
Bill of material
NHM85-8-NPN
Code
NHM85
Type
Rotary three-finger
Body Material
Aluminum Alloy
Surface Treatment
Anodize
Color
black
Stroke
8
Port Selection
Use ambient temperature
Maximum Clamping Force
23 N
Operating Angle
360 °
Reduction ratio
1:30
The maximum opening and closing speed of the gripper
20 mm/s
Repeatability
±0.01 mm
Spinning Speed
120 r/min
Maximum Torque
0.6 N.m
DC Power Supply
24 V
Rated current
3 A
Position Closed Loop
Yes
Control Method
IO+RS485-RS232
Control System
Built-In All-In-One
Body Weight
1.8 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models