??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM83 - Electric Clamping Jaw Three Finger Slider Type
Bill of material
NHM83-12-NPN
Code
NHM83
Type
Three-finger slider type
Body Material
Aluminum Alloy
Surface Treatment
Anodize
Color
black
Stroke
Port Selection
Use ambient temperature
Maximum Clamping Force
N
Motor size
mm
Reduction ratio
1:30
Top Speed
mm/sec
Repeatability
±0.02 mm
One-side backlash of jaws
≤0.23 mm
Allowable Torque Mr
N.m
Allowable Torque My
N.m
Allowable Torque Mp
N.m
DC Power Supply
24 V
Rated current
A
Position Closed Loop
Yes
Control Method
IO+RS485+RS232
Control System
External drive
Body Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models