??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nHLL - LED metallic linear light fitting for hazardous areas Zone 2, 21, 22
Bill of material
CCL1654016A 300
Item no.
Level of Detail
System of Origin
HPM
Owner
Electrical Sector EMEA CHD-LF Light Fittings (AMER, CHD EMEA EB)
Initial maintenance language
English
Operational Manufacturing ID (DEFAULT, DEFAULT, SAP-UNITY)
Catalog Number
BMECat Short Description
BMECat Long Description
Keywords Business Unit
LED; lamp; LED lamp; ex; explosion protected; HLL;
EAN
-
UPC
-
Image Center (Native file, English)
-
Image L (Native file, English)
-
Image R (Native file, English)
-
Image Other (Native file, English)
-
Standard image (300x300, English)
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/images/ceag-hll-led-linear.jpg
Last changed by (PIM)
-
Hyperlink Product Data
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/literature/crouse-hinds-hll-led-brochure.pdf
Other remarks (English)
-
X-distr.chain stat
-
PIM Status
-
Created on (PIM)
-
Created by (PIM)
-
PDH Status
-
Public Consumption
-
ETIM Required
-
Status Feature Maintenance (ETIM-8-Current)
-
Structure assignments (ETIM-8-Current)
EC001952
Adjustable
No
Beam angle
Wide beam 41-80°
Colour of light
White
Colour temperature
- K
Conductor cross section
6 mm^2
Connection type
Screwed terminal
Constant light output (CLO)
Degree of protection (IP)
IP66
Degree of protection (NEMA)
Other
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Energy efficiency class of the provided exchangeable built-in lamp
-
Exchangeable control gear
Yes
Failure rate at median useful life of 50,000 hrs at 25 °C ambient (tq)
%
For Ex-Zone dust
21, 22
For Ex-zone gas
1, 2
Height/depth
- mm
Highest energy efficiency class of the exchangeable lamp
-
Impact strength
IK10
Lamp holder
-
Lamp type
LED exchangeable
LED nominal current at constant current
- mA
Length
- mm
Light distributor
-
Lowest energy efficiency class of the exchangeable lamp
-
Lumen maintenance at median useful life of 50,000 hrs at 25 °C ambient (tq)
- %
Material cover
Plastic, transparent
Material housing
Aluminium
Max. number of luminaires per miniature circuit breaker B16
-
Max. number of luminaires per miniature circuit breaker C16
-
Max. system power
- W
Mounting method
Wall-/ceiling mounting
Nominal voltage
110|240 V
Number of poles
6
Outer diameter
- mm
Power factor
0.9
Protection class
I
Rated ambient temperature according to IEC62722-2-1
-40|55 °C
Rated life time L70/B50 at 25 °C
110000 h
Rated luminous flux according to IEC 62722-2-1
- lm
Suitable for lamp power
- W
Suitable for number of lamps
-
Type of control gear
-
Type of wiring
-
Voltage type
AC/DC
Width
- mm
With control gear
Yes
With light source
Yes
EDZ1
nhll_4_8l_5700k.ldt
EDZ2
Previews
3D
Dimension
2D
Download CAD models