??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHF55_57 - Bell-type shock absorbing seat Female thread fixing plate Standard type
Bill of material
NHF55-15050-M16
code
type
Standard type, four-hole type
Rubber body material
Natural Rubber
Metal parts
S45C
Rubber body hardness
Surface treatment of metal parts
Galvanized
specification
M
D
150
H
50
P
132
W
170
d1xd2
14x18
Average load(kg/mm)
Maximum load(kg)
Optimal compression volume(mm)
6
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models