??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHF51_52 - Bell-type shock absorbing seat Female thread fixing plate Standard type
Bill of material
NHF51-6335-M10
code
type
Standard type, two-hole type
Rubber body material
Natural Rubber
Metal parts
S45C
Rubber body hardness
Surface treatment of metal parts
Galvanized
specification
M
D
63
H
35
P
88.0
W
110
d1xd2
9x14
Average load(kg/mm)
Maximum load(kg)
Optimal compression volume(mm)
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models