??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHE53_J-NHE53 - Silicone Shock Absorber,External Threaded Plate
Bill of material
NHE53-1812-M4-005
Code
Type
Externally Threaded Fixing Plate/Conical Type
Thread length
Standard Type
Rubber body material
Metal Parts Material
SUS304
Specifications
M
4 mm
Recommended load
D1
18 mm
D2
12 mm
H1
12 mm
H2
11 mm
L
15 mm
W1
40 mm
W2
24 mm
E
4 mm
F
4 mm
P
30 mm
Use load
4.9-7.84(0.50-0.80)
Usage Frequency HZ
23-
Standard Annex
2 Nuts 2 Spring Pads(Stainless Steel)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models