??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD07 - Monitor stand, vertical, dual monitor type, armless
Bill of material
NHD07
Code
NHD07
Type
Vertical, dual-display type, without arm
Installation Method
Keyhole + desk clip
Material
Cold Rolled Steel
Surface Treatment
Black Spray Paint
Use display size
10''~27''
Maximum Load
Single Chuck: 9kg, Total Load:18kg
Attachment List
Screw Tool Kit,Table Clamp Fixture,Manual
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models