??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHC01_02 - Organ cover, one-line
Bill of material
NHC01-L50-X15-W30-F15
Code
Type
One word
Protective fabric material
Protective fabric thickness
Mounting flange material
Stainless Steel
Mounting flange thickness
2.0
Support Plate Material
Black PVC Board
Support Plate Thickness
1.0
Tensile Length Lmax Minimum Unit 1
Fold X
Outer width W
Mounting pitch F
Mounting aperture D
5
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models