??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHA02 - Ring guide Linear guide
Bill of material
NHA02-W25-L110
Code
NHA02
Type
Linear guide, V-shaped on both sides
Material
bearing steel
hardness
50-60HRC
Rail width W
mm
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
F
mm
d
mm
d1
mm
h
mm
P
90 mm
N
2
S
10.0 mm
weblink
webxxx
A
Previews
3D
Dimension
2D
Download CAD models