??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
NH fuse-switch disconnectors, size 000 (3-pole) - Mini-PLS fuse elements
Bill of material
3431.000
Model No.
3431.000
PDF Catalog
PDF Catalog
Width
89 mm
Height
141.5 mm
Designation 1
NH fuse-switch disconnectors, size 000
Designation 2
100A, 3-pole, terminal
Packs of
1
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
Weight
0.451 kg
Previews
3D
Dimension
2D
Download CAD models