??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGZ01 - Manipulator end part, needle gripper
Bill of material
NGZ01-4
Code
NGZ01
Types of
Needle gripper
Main material
aluminium
surface treatment
anodic oxidation
Number of stitches
4 pcs
Needle stroke
0~10 mm
Clamping force (6bar pressure)
90 N
Pressure range
3~8 bar
The air consumption
3.5 cm³
working temperature
-10~70
reference weight
274 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models