??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGS51 - Manipulator end parts / spring external · non rotatable / telescopic rod
Bill of material
NGS51-D8-S5
code
NGS51
type
Optical fiber type
Host material
aluminium
surface treatment
anodic oxidation
D
mm
S
mm
A
2 mm
C
18 mm
E
5.5 mm
F
φ7 mm
G
φ3.4 mm
H
40.5 mm
weight
9 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models