??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGS22 - Manipulator end parts / spring built-in · non rotatable · bent arm type / telescopic rod
Bill of material
NGS22-M10-S11
code
NGS22
type
Thread type
Host material
aluminium
surface treatment
anodic oxidation
M
mm
S
mm
Pitch P
1.0 mm
A
M5
B
M5
C
20 mm
F
8 mm
E
22 mm
G
8 mm
H
53.0 mm
weight
15 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models