??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGS11 - Manipulator end parts / spring built-in · non rotatable / telescopic rod
Bill of material
NGS11-D10-S11
code
NGS11
type
Optical fiber type
Host material
aluminium
surface treatment
anodic oxidation
D
mm
S
mm
A
M5
B
M5
C
10 mm
E
22 mm
F
17 mm
G
8 mm
H
60 mm
weight
7 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models