??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGS02 - Manipulator end parts / spring built-in · rotatable transition / telescopic rod
Bill of material
NGS02-M10-S11
code
NGS02
type
Thread type
Host material
aluminium
surface treatment
anodic oxidation
D
mm
S
mm
Pitch P
1.0 mm
A
M5
B
M5
C
3 mm
E
22 mm
F
17 mm
G
8 mm
H
53 mm
weight
14 g
weblink
weblink
Previews
3D
Размер
2D
Сваляне на CAD модели