??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGS01 - Manipulator end parts / spring built-in · rotatable transition / telescopic rod
Bill of material
NGS01-D10-S11
code
NGS01
type
Optical fiber type
Host material
aluminium
surface treatment
anodic oxidation
D
mm
S
mm
A
M5
B
M5
C
3 mm
E
22 mm
F
17 mm
G
8 mm
H
53 mm
weight
11 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models