??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGQ05 - Robot end parts - pneumatic gripper infinite continuous rotation head
Bill of material
NGQ05-1
code
NGQ05
Types of
Pneumatic Gripper / Infinite Continuous Rotary Head
The main material
7075 Aviation Aluminum (T6)
surface treatment
hard anodizing
Specification
1
Maximum use speed
300 r/min
maximum torque
20 N.m
Use air pressure
0.2~1.5 Mpa
Operating temperature
-5~60 °C
weight
0.95 kg
web link
website link
Previews
3D
Dimension
2D
Download CAD models