??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGQ04 - Manipulator end parts-pneumatic gripper Pneumatic fully sealed four-jaw
Bill of material
NGQ04-25
code
NGQ04
Types of
Pneumatic gripper/pneumatic fully sealed four-jaw
The main material
7075 Aviation Aluminum (T6)
surface treatment
hard anodizing
Clamping effective stroke
25 mm
Clamping Force - On
272.63 N
Clamping Force - Closed
249.55 N
Use air pressure
0.3~0.8 Mpa
Operating temperature
-5~60 °C
weight
1.25 kg
web link
website link
Previews
3D
Dimension
2D
Download CAD models