??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGQ03 - Robot end parts-pneumatic gripper Pneumatic parallel three jaws
Bill of material
NGQ03-16
code
NGQ03
Types of
Pneumatic Gripper/Pneumatic Parallel Three Jaws
The main material
7075 Aviation Aluminum (T6)
surface treatment
hard anodizing
Clamping effective stroke
16 mm
maximum finger length
80 mm
Piping connection port
M5
Clamping Force - On
1689 N
Clamping Force - Closed
1634.4 N
Repeatability
0.01 mm
Use air pressure
0.3~0.8 Mpa
Operating temperature
-5~60 °C
weight
0.86 kg
web link
website link
Previews
3D
Dimension
2D
Download CAD models