??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGP01 - Manipulator end part, expander
Bill of material
NGP01-1
Code
NGP01
Types of
Internal thread interface
Main material
aluminium
surface treatment
anodic oxidation
Silicone rubber color
blue
Working temperature at rubber
5~60℃
Specifications
Cylinder block diameter
18.0 mm
Action direction
down
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models