??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGM01 - Robot Quick Change Module•Round•Manual Switch
Bill of material
NGM01-50-R
Code
NGM01
Type
Round
Switching Mode
Manual
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Allowable Temperature/Humidity
0~55℃/0~95℃
Dimension
Installation Location
Load
3 kg
Repeatability
+0.02/-0.02
Locking force
150
Maximum Torque
20
Maximum Turning Moment
10.0
Number of ventilated channels
4
Weight (g)
0.110
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models