??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGL01 - Robot end parts - flexible gripper light controller
Bill of material
NGL01-4-L55
code
NGL01
Types of
Flexible Gripper/Gripper Kit
number of fingers
4
L
55 mm
working pressure
-80~300 Kpa
Service life (10,000 times)
200~400
Maximum opening and closing speed
300 times/min
Highest repeatability
0.05 mm
weight
0.69 kg
web link
website link
Previews
3D
Dimension
2D
Download CAD models