??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGF01 - Robot protection safety valve
Bill of material
NGF01-01
Code
NGF01
Type
Safety Pressure Valve
The main material
Aluminum Alloy
Surface Treatment
Anodize
Color
Black
Material Of Valve Element
Pipe connection
G1/8
Ambient Temperature
-10~70 °C
Responding Speed
0.1 s
Maximum Working Pressure
01(Tin Bronze) Mpa
Minimum Working Pressure
0.25 Mpa
Weight
0.15 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models