??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGE02 - Manipulator end parts, fingers, pneumatic gripper
Bill of material
NGE02-A14
Code
NGE02
Types of
Single finger without check
Main material
aluminium
surface treatment
anodic oxidation
A
mm
B
12.0 mm
C
10.5 mm
D
14 mm
E
5.5 mm
H
72 mm
J
12 mm
K
49.5 mm
M
M12×1 mm
stroke
95 °
With a magnetic ring
There was
working pressure
2.5~8 bar
working temperature
-10~70
The air consumption
1.00 cm³
Closing torque (6bar pressure)
19 N·cm
reference weight
25 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models