??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGD41 - Manipulator end parts, nuts, standard parts
Bill of material
NGD41-M4
Code
NGD41
Types of
Single hole T-nut
material
Alloy steel
surface treatment
Galvanized
M
mm
A
15 mm
B
7.5 mm
reference weight
5 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models