??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGD15 - Manipulator end parts, lock pipe fittings, standard parts
Bill of material
NGD15-A08
Code
NGD15
Types of
Locking pipe fittings
Main material
stainless steel
surface treatment
-
Specifications
A
8 mm
B
22 mm
C
25 mm
D
12 mm
E
27 mm
F
20 mm
G
12 mm
H
- mm
K
M4 mm
reference weight
10 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models