??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGD14 - Manipulator end part, cross adapter, standard part
Bill of material
NGD14-A0808
Code
NGD14
Types of
Cross adapter
Main material
aluminium alloy
surface treatment
-
Specifications
A
8 mm
B
8 mm
C
12 mm
D
12.0 mm
E
35 mm
F
10 mm
G
- mm
reference weight
11 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models