??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGD13 - Manipulator end part, fixed bracket (with ring), standard part
Bill of material
NGD13-A1025
Code
NGD13
Types of
Fixing bracket (with ring)
Main material
aluminium
surface treatment
clear anodizing
Specifications
A
10 mm
B
25 mm
C
18.5 mm
D
7.0 mm
E
10.0 mm
F
- mm
G
- mm
H
- mm
K
- mm
P
- mm
L
- mm
M
- mm
N
- mm
Screw (accessory)
2pcs pcs
Locking gasket (accessory)
2pcs pcs
T-nut (accessory)
1pcs pcs
reference weight
15 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models