??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGD12 - Manipulator end part, profile connecting plate, standard part
Bill of material
NGD12-A1818
Code
NGD12
Types of
Profile connecting plate
Main material
stainless steel
surface treatment
-
Specifications
A
18 mm
B
18 mm
C
2 mm
D
38 mm
E
38 mm
T
- mm
Screw (accessory)
4pcs pcs
Locking gasket (accessory)
4pcs pcs
T-nut (accessory)
2pcs pcs
reference weight
40 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models