??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGD11 - Manipulator end part, profile connecting plate, standard part
Bill of material
NGD11-S2550
Code
NGD11
Types of
Profile connecting plate
Main material
stainless steel
surface treatment
-
Specifications
A
25 mm
B
50 mm
C
25 mm
D
- mm
E
- mm
F
- mm
G
- mm
H
- mm
L
- mm
T
3 mm
J
- °
Screw (accessory)
2pcs pcs
Locking gasket (accessory)
2pcs pcs
T-nut (accessory)
2pcs pcs
reference weight
45 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models