??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGC13 - Manipulator end parts / nozzle clamp · internal thread interface / external thread interface / pneumatic gripper
Bill of material
NGC13-A-D20-80
model
NGC13
Types of
External thread interface
Body material
Superhard aluminum
surface treatment
clear anodizing
sensor
Piston hole diameter D
20 mm
Gripping force
80 N
weight
112 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models