??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGC11 - Manipulator end parts / nozzle clamp · air pipe interface / pneumatic gripper
Bill of material
NGC11-A-D8-5
model
NGC11
Types of
Tracheal interface
Host material
Superhard aluminum
surface treatment
clear anodizing
sensor
Piston hole diameter D
mm
Gripping force
N
Opening
8.4 mm
A
73.0 mm
B
12 mm
C
18 mm
E
32.0 mm
G
4 mm
H
9 mm
Q
19.0 mm
J
3.0 mm
K
12 mm
M
M3 mm
N
M3 mm
Sensor only
18.0 mm
weight
40 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models