??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NFSR8-4545 - 8-45 Series (Slot Width 10mm) 45,45mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Others
Bill of material
NFSR8-4545-50
Part Number
NFSR8-4545-50
Type and Frame
NFSR8-4545
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Mass
1.53 kg/m
Sectional Area
564 mm2
Cross Sectional Moment of Inertia - lx
7.79x10^4 mm4
Cross Sectional Moment of Inertia - ly
7.79x10^4 mm4
Tapping
M
0
Depth on the Left Side
0 mm
Depth on the Right Side
0 mm
Tapping (Heli-Coil Insert)
M
0
Depth
0 mm
High Precision Cut
45 Degree Cuts
Cutting Position Selection
Cutting Direction Selection for Left Side
Cutting Direction Selection for Right Side
End Face C Chamfering
Previews
3D
Dimension
2D
Download CAD models