??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NFSR5-2020 - 5 Series (Slot Width 6mm) 20,20mm Square Aluminum Extrusions (M5, M4, M3 Nuts) - Others
Bill of material
NFSR5-2020-50
Part Number
NFSR5-2020-50
Type and Frame
NFSR5-2020
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Mass
0.42 kg/m
Sectional Area
153 mm2
Cross Sectional Moment of Inertia - lx
0.57x10^4 mm4
Cross Sectional Moment of Inertia - ly
0.57x10^4 mm4
Tapping
M
0
Depth on the Left Side
0 mm
Depth on the Right Side
0 mm
High Precision Cut
45 Degree Cuts
Cutting Position Selection
Cutting Direction Selection for Left Side
Cutting Direction Selection for Right Side
L Type Hole Alteration (Bottom)
H (Hole Qty.)
KLP 1mm Increment
mm
D
0.0 mm
End Face C Chamfering
Previews
3D
Dimension
2D
Download CAD models