??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NFL91 - Adhesive Tape
Bill of material
NFL91-T0.08-B13
Code
NFL91
Type
Adhesive Tape
Material
¢ÙFluorine Resin Film ¢ÙGlue(Silicone Rubber)
T
mm
B
mm
T1
0.05 mm
Adhesion(N/25mm Width)
6.13
Tensile Strength (N/25mm Width)
49.00
Elongation
200 %
Breakdown Voltage
4.5 KV
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models