??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NFL21 - Gel damping block¡¤Impact absorption type
Bill of material
NFL21-B10
Code
NFL21
Type
Impact Absorption Type
Gel Department Material
Viscoelastic elastomer (gray)
Backplane Material
ABS
Gel Department Hardness
ASKER-F85
B
mm
A
50 mm
H
mm
A1
80 mm
B1
mm
t
4 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models