??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NFK32 - Anti-slip rubber mat
Bill of material
NFK32-2K-T4-A10-B10-F5-G5-N3-W
code
type
Square,Hole processing type
material
Hardness
Shaw A60
color
Hole specification
T
4
A(Minimum unit1)
B(Minimum unit1)
F(Minimum unit1)
G(Minimum unit1)
N(Through Hole)
P(Tapered hole)
-
A Tolerance
±0.5
B Tolerance
±0.5
Adhesive layer
d
3.5
d1
0.0
h
0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models